High Voltage Bonding Cable

Download Category Specifications
PDF Excel Table

Application & Features

Specifications

Select a set of products below for more information:
Conductor
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
1 1
250 KCMIL 250 KCMIL
37 37
130 3.30
818 20.78
902 1343
More Options
1 1
500 KCMIL 500 KCMIL
37 37
130 3.30
1049 26.64
1730 2574
More Options
0 0
750 KCMIL 750 KCMIL
61 61
130 3.30
1228 31.19
2551 3796

Standards & References

Construction

Resources

There are no downloadable resources for this product.