Southwire EZ-IN™ Mini-Split Jacketed Type MC Cable is suitable for use as follows:
- Where exposed to cinder fills, strong chlorides, caustic alkalis, or vapors of chlorine or of hydrochloric acids.
- Fished or embedded in plaster.
- Installed without the use of conduit.
- Concealed or exposed installations.
- Suitable for Wet Location per NEC 330.10(A)(11)
- Installation in cable tray and approved raceways, or as aerial cable on a messenger.
- Type THHN/THWN/TFN rated 90ºC Dry/ 75ºC Wet
- Anti-Short bushing not required
Southwire EZ-IN™ Mini-Split Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
Cond. Size | 14 AWG 14 AWG | |
Conductor Number | 7 7 | |
Cond. Strands | 7 7 | |
Diameter Over Conductor (in) (cm) | 0.070 0.18 | inch cm |
Color | BK,RD,BE,BN,OE,YW,RD/BK,WE,GN BK,RD,BE,BN,OE,YW,RD/BK,WE,GN | |
Insulation Thickness (mils) (mm) | 20 0.51 | mils mm |
Jacket Thickness (mils) (mm) | 50 1.27 | mils mm |
Approx. OD (in) (cm) | 0.650 1.65 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 89 132 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 231 344 | lbs/1000' kgs/km |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.