250-2451 TINNED CU CLASS K MTW/THHN/THWN/AWM1284/1339/10269 AWM I A/B GR

Southwire #: F2500803E7

105°C Dry. 75°C Moisture Resistant. 600/1000 Volts. Flexible Stranded Copper Conductor. PVC Insulation

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

  • For use in internal wiring of electrical equipment, control panels, appliances, and grounding for use on industrial plan floor.
  • For use as permitted in NEC Article 310 and NFPA #79. For use in boat wiring in accordance with 33 CFR 183.425 - 435.

Specifications

Stock # F2500803E7 F2500803E7
Size (AWG or kcmil) (mm2) 250 KCMIL 250 KCMIL
No. of Strands 2451 2451
Insulation Thickness (mils) (mm) 95 2.41 mils mm
Nom. OD (mils) (mm) 835 21.21 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 949 1413 lbs/1000' kgs/km

Standards & References

  • ASTM B3
  • AWM 1284/1339/10269
  • Voltage: 600V, AWM 10269 - 1000V
  • UL 1063 - Machine Tool Wiring (MTW); 90°C Dry, 60°C Wet/Oil
  • CSA C22.2 No. 210 - AWM I A/B; 105°C Dry
  • For CT Use
  • RoHS-2 Compliant
  • Sun Res
  • Oil Res I

Construction

  1. Conductors: Flexible stranded bare copper
  2. Insulation: Polyvinyl Chloride (PVC)
  3. Colors: All Colors available; Stripes available upon request in 4/0 AWG and smaller sizes.