12-65 TINNED CU (3.31mm2) XHHW-2 OR SIS CSA SIS ORANGE 2500 FT

Southwire #: F122180703

90°C Wet or Dry, 600 Volts. Flexible Stranded Tinned Copper Conductor. XLPE Insulation.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BROWN
DARK GREEN
DARK RED
GRAY
GREEN
ORANGE
RED
WHITE
YELLOW
Packaging

Application & Features

For use in internal wiring of electrical equipment, control panels, switchboards, and appliances or for use as motor leads. For use as permitted in NEC Article 310.

Specifications

Size (AWG or kcmil) (mm2) 12 AWG 12 AWG
No. of Strands 65 65
Insulation Thickness (mils) (mm) 30 0.76 mils mm
Nom. OD (mils) (mm) 154 3.91 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 28 41 lbs/1000' kgs/km

Standards & References

  • ASTM B33
  • UL 44 - Type SIS
  • CSA C22.2 No. 38 - Type SIS
  • Voltage Rating: 600V
  • Oil Resistant I/II
  • Gasoline and gasoline vapor resistant I/II
  • Sunlight Resistant
  • Rated UL & CSA VW-1
  • RoHS-2 Compliant

Construction

  1. Conductors: Flexible stranded tinned copper; See Table 1 for Stranding Details
  2. Insulation: Crosslinked Polyethylene (XLPE)
  3. Colors: All Colors available; Stripes available on special order