Stock # | 64765804 64765804 | |
Size (AWG or kcmil) (mm2) | 1 AWG 1 AWG | |
No. of Conductors | 0 0 | |
No. of Strands | 2090 2090 | |
Nom. OD (mils) (mm) | 535 13.59 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 349 519 | lbs/1000' kgs/km |
Allowable Ampacity | 220 220 |