Access Control Cable

75°C 300V CL3P RATED

Download Category Specifications
PDF Excel Table

Application & Features

FOUR COMPONENT DOOR ACCESS, COMMUNICATION AND CONTROL POWER LIMITED CABLE

Specifications

Select a set of products below for more information:
Conductor
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
16 16
22 AWG 22 AWG
7 7
5 0.13
412 10.46
102 153

Standards & References

UL 444 AND UL 13

  • NEC ARTICLES 725 AND 800
  • CMP/CL3P
  • NFPA 262

Construction

FOUR COMPONENT CABLES ARE INDIVIDUALLY JACKETED, IDENTIFIED, ASSEMBLED AND JACKETED OVERALL

  1. 22/3PR STR BC OAS- CARD READER
  2. 18/4C STR BC OAS- LOCK POWER
  3. 22/4C STR BC OAS- REX
  4. 22/2C BC OAS- DOOR CONTACT