Southwire's Tappan Access Control Cables are factory assembled bundles for multi-function access control doors. Cables for card reader, lock, door contact, and request to exit (REX) devices, are provided in one cable. Individual component cables are color coded and printed with their design function, for fastest field indentification and termination.
No. of Conductors | 16 16 | |
Size (AWG or kcmil) (mm2) | 22 AWG 22 AWG | |
No. of Strands | 7 7 | |
Insulation Thickness (mils) (mm) | 5 0.13 | mils mm |
Nom. OD (mils) (mm) | 412 10.46 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 102 153 | lbs/1000' kgs/km |
UL 444 AND UL 13
FOUR COMPONENT CABLES ARE INDIVIDUALLY JACKETED, IDENTIFIED, ASSEMBLED AND JACKETED OVERALL