CATV Applications for distributing television signals, using “F” connectors, ALUMINUM BRAID
CCTV Applications for surveillance; Connecting security cameras, DVR or monitor using “BNC” connectors, COPPER BRAID
Cable Type | RG59 RG59 | |
Cond. Size | Coax 20 AWG + 2x 18 AWG AWG Coax 20 AWG + 2x 18 AWG AWG | |
Conductor Number | 3 3 | |
Cond. Type | BC + SBC BC + SBC | |
Cond. Strands | Solid Solid | |
Insulation Thickness (mils) (mm) | 55 1.40 | mils mm |
Jacket Thickness (mils) (mm) | 30 0.76 | mils mm |
Approx. OD (in) (cm) | 0.226 x 0.364 0.57 x 0.92 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 54 80 | lbs/1000' kgs/km |
Shield Type | Copper Braid Copper Braid | |
Application | CATV - Combo RG59 Coaxial Plus 1 Pair/18AWG Under One Jacket CATV - Combo RG59 Coaxial Plus 1 Pair/18AWG Under One Jacket |