SPEC: 13120

RG59-CCTV AND 18/2 ROUND CL2P WHITE 1000 FT

Southwire #: 999790601

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
WHITE
Conductor Color
Packaging

Application & Features

CATV Applications for distributing television signals, using “F” connectors, ALUMINUM BRAID CCTV Applications for surveillance; Connecting security cameras, DVR or monitor using “BNC” connectors, COPPER BRAID

Specifications

Cable Type RG59 RG59
Cond. Size Coax 20 AWG + 2x 18 AWG AWG Coax 20 AWG + 2x 18 AWG AWG
Conductor Number 3 3
Cond. Type BC + SBC BC + SBC
Cond. Strands Solid Solid
Insulation Thickness (mils) (mm) 55 1.40 mils mm
Jacket Thickness (mils) (mm) 30 0.76 mils mm
Approx. OD (in) (cm) 0.226 x 0.364 0.57 x 0.92 inch cm
Approx. Weight (lbs/1000') (kgs/km) 54 80 lbs/1000' kgs/km
Shield Type Copper Braid Copper Braid
Application CATV - Combo RG59 Coaxial Plus 1 Pair/18AWG Under One Jacket CATV - Combo RG59 Coaxial Plus 1 Pair/18AWG Under One Jacket

Standards & References

  • Sunlight Resistance

Construction

  1. Conductor:Bare copper or copper clad steel
  2. Insulation:Polyethylene
  3. Shield:Copper braid shielded
  4. Signal:2/C #18 Black, Red
  5. Jacket:Polyvinyl Chloride PVC.

Resources

There are no downloadable resources for this product.