SPEC: 13100

Broadband Coax - RG6 Dual and Quad Shield

Download Category Specifications
PDF Excel Table

Application & Features

  • CATV Applications for distributing television signals
  • ALUMINUM BRAID CCTV Applications for surveillance
  • Connecting security cameras, DVR or monitor using “BNC” connectors
  • COPPER BRAID
  • 75 Ohms Impedance
  • Specifications

    Select a set of products below for more information:
    Cable Type Cond. Size Conductor Number Cond. Type Cond. Strands Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Shield Type Application
    More Options
    RG6 RG6
    18 AWG 18 AWG
    1 1
    BC BC
    Solid Solid
    70 1.78
    30 0.76
    0.264 0.67
    32 48
    Copper Braid Copper Braid
    CATV/Dir Bur CATV/Dir Bur
    More Options
    RG6 RG6
    18 AWG 18 AWG
    2 2
    CCS CCS
    Solid Solid
    70 1.78
    30 0.76
    0.269 x 0.558 0.68 x 1.42
    53 79
    Dual Dual
    CATV/Sun Res CATV/Sun Res

    Standards & References

    • UL 910 Test for Flame-Propagation & Smoke-Density Values for Electrical & Optical-Fiber Cable
    • UL 1581 Standard for Electrical Wires, Cables, and Flexible Cords

    Construction

    Non-Plenum Rated

    1. Conductor:Bare copper or copper clad steel
    2. Insulation:Polyethylene
    3. Shield:Aluminum foil and braid shielded
    4. Jacket:Polyvinyl Chloride PVC.

    Plenum Rated
    1. Conductor:Bare copper or copper clad steel
    2. Insulation:Foamed Fluoropolymer
    3. Shield:Aluminum foil and braid shielded
    4. Jacket:Low smoke Polyvinyl Chloride PVC. Polyethylene for outdoors

    Resources

    There are no downloadable resources for this product.