CATV Applications for distributing television signals, using “F” connectors, ALUMINUM BRAID
CCTV Applications for surveillance; Connecting security cameras, DVR or monitor using “BNC” connectors, COPPER BRAID
Cable Type | RG59 RG59 | |
Cond. Size | 20 AWG 20 AWG | |
Conductor Number | 1 1 | |
Cond. Type | BC BC | |
Cond. Strands | Solid Solid | |
Insulation Thickness (mils) (mm) | 55 1.40 | mils mm |
Approx. OD (in) (cm) | 0.198 x 0.368 0.50 x 0.93 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 47 70 | lbs/1000' kgs/km |
Shield Type | Copper Braid Copper Braid | |
Application | CATV CATV |
Non-Plenum Rated