CATV Applications for distributing television signals, using “F” connectors, ALUMINUM BRAID
CCTV Applications for surveillance; Connecting security cameras, DVR or monitor using “BNC” connectors, COPPER BRAID
Cable Type | RG6 RG6 | |
Cond. Size | 18 AWG 18 AWG | |
Conductor Number | 1 1 | |
Cond. Type | BC BC | |
Cond. Strands | Solid Solid | |
Insulation Thickness (mils) (mm) | 60 1.52 | mils mm |
Approx. OD (in) (cm) | 0.228 x 0.396 0.58 x 1.01 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 56 83 | lbs/1000' kgs/km |
Shield Type | Copper Braid Copper Braid | |
Application | CATV CATV |
Non-Plenum Rated