CATV Applications for distributing television signals, using “F” connectors, ALUMINUM BRAID
CCTV Applications for surveillance; Connecting security cameras, DVR or monitor using “BNC” connectors, COPPER BRAID
Cable Type | RG8 RG8 | |
Cond. Size | 9.5 MILS 9.5 MILS | |
Conductor Number | 1 1 | |
Cond. Type | BC BC | |
Cond. Strands | Solid Solid | |
Insulation Thickness (mils) (mm) | 40 1.02 | mils mm |
Jacket Thickness (mils) (mm) | 45 1.14 | mils mm |
Approx. OD (in) (cm) | 0.420 1.07 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 103 153 | lbs/1000' kgs/km |
Shield Type | Dual Dual | |
Application | CATV CATV |