Burglar alarm interconnect cables to comtrols systems, Class 2 Power Limited Circuit Cable and Communications Cable for General Purpose Applications
Cond. Size | 22 AWG 22 AWG | |
Conductor Number | 4 4 | |
Cond. Type | CU CU | |
Cond. Strands | 7 7 | |
Diameter Over Conductor (in) (cm) | 0.029 0.07 | inch cm |
Color | BK, RD, WE, GN BK, RD, WE, GN | |
Insulation Thickness (mils) (mm) | 6 0.15 | mils mm |
Approx. OD (in) (cm) | 0.126 0.32 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 9 13 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 14 21 | lbs/1000' kgs/km |