Southwire Burglar Alarm interconnect cables to control systems. Class 2 power limited circuit cable and communication cable for general purpose applications.
Stock # | 962384607 962384607 | |
No. of Conductors | 4 4 | |
Size (AWG or kcmil) (mm2) | 22 AWG 22 AWG | |
No. of Strands | 1 1 | |
Nom. OD (mils) (mm) | 117 2.97 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 12 17 | lbs/1000' kgs/km |
C(ETL)US Listed with FT1 Rating
Conductors: 22 AWG SOLID BC, 4 CONDUCTORS