Southwire Cat 6 unshielded plenum rated twisted pair cable is a high performance data communication cable. This ethernet cable is designed for indoor and riser network installations type CMR, may be used in Ethernet Networking system, PoE applications, Video MPEG4 / M‐JPEG / Digital / Analog / Baseband / Broadband and other Multimedia Voice applications.
Stock # | I99993-12B I99993-12B | |
No. of Conductors | 8 8 | |
Size (AWG or kcmil) (mm2) | 23 AWG 23 AWG | |
No. of Strands | 1 1 | |
Insulation Thickness (mils) (mm) | 7 0.18 | mils mm |
Nom. OD (mils) (mm) | 210 5.33 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 26 38 | lbs/1000' kgs/km |
Conductors: 23 AWG SOLID BARE COPPER