CAT6A CMR

60°C, 300V

Download Category Specifications
PDF Excel Table

Application

Southwire Cat 6A unshielded twisted pair cable is a high performance data communication cable. This ethernet cable is designed for indoor and riser network installations type CMR (Riser rated communication cable), may be used in Ethernet Networking system, PoE applications, Video MPEG4 / M‐JPEG / Digital / Analog / Baseband / Broadband and other Multimedia Voice applications.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
I99980
null null null null

Standards & References

  • Meets or exceeds TIA/EIA 568-C.2
  • NEC ARTICLE 800
  • Passes IEEE 802.3af
  • UL 444 CMR
  • UL 1666 RISER FLAME TEST
  • Directive (EU) 2015/863 – RoHS 3

Construction

Conductors: 23 AWG SOLID BARE COPPER

  • Insulation: HDPE BLUE & WHITE/BLUE STRIPE; ORANGE & WHITE/ORANGE STRIPE; GREEN & WHITE/GREEN STRIPE; BROWN & WHITE/BROWN STRIPE
  • Assembly: 4 PAIRS INDIVIDUALLY TWISTED, CABLED; UNSHIELDED; AND JACKETED
  • Jacket: PVC, Blue

Resources

There are no downloadable resources for this product.