CAT 6A 23/4 PR CMR U/UTP BE 1000R

Southwire #: I99980-1A

60°C, 300V

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application

Southwire Cat 6A unshielded twisted pair cable is a high performance data communication cable. This ethernet cable is designed for indoor and riser network installations type CMR (Riser rated communication cable), may be used in Ethernet Networking system, PoE applications, Video MPEG4 / M‐JPEG / Digital / Analog / Baseband / Broadband and other Multimedia Voice applications.

Specifications

Stock # I99980-1A I99980-1A
Size (AWG or kcmil) (mm2) null null null null

Standards & References

  • Meets or exceeds TIA/EIA 568-C.2
  • NEC ARTICLE 800
  • Passes IEEE 802.3af
  • UL 444 CMR
  • UL 1666 RISER FLAME TEST
  • Directive (EU) 2015/863 – RoHS 3

Construction

Conductors: 23 AWG SOLID BARE COPPER

  • Insulation: HDPE BLUE & WHITE/BLUE STRIPE; ORANGE & WHITE/ORANGE STRIPE; GREEN & WHITE/GREEN STRIPE; BROWN & WHITE/BROWN STRIPE
  • Assembly: 4 PAIRS INDIVIDUALLY TWISTED, CABLED; UNSHIELDED; AND JACKETED
  • Jacket: PVC, Blue

Resources

There are no downloadable resources for this product.