SPEC: 13057

OSDP Access Control

OSDP COMPOSITE CABLE - Four Cable Component Assemblies 60°C , 300V Plenum Rated

Download Category Specifications
PDF Excel Table

Application & Features

Access control doors with four functions, typically device dependent. General purpose low voltage and power-limited systems' circuits to NEC Articles 725 and 800

  • Voltage: 300 Volts
  • Temperature: 75ºC
  • Specifications

    Select a set of products below for more information:
    Cond. Size Conductor Number Cond. Strands Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km)
    More Options
    22 AWG 22 AWG
    26 26
    19 19
    0.417 1.06
    92 137
    (AWG) mils mm Inch mm Lbs/Mft kg/km
    H93001
    6 cable assy 18 AWG And 8 cable assy 22 AWG 6 cable assy 18 AWG And 8 cable assy 22 AWG
    15 15
    0.381 0.381
    0.417 0.417
    10.592 10.592
    92 92
    136.9 136.9

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • UL 444 Communications Cables (90ºC, 300V)
    • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

    Construction

    1. Door:Number of Conductors: 4/C 22AWG Stranded Bare Copper.
      * Conductor Insulation: Plenum Polymer. Color Code: Black, Red, White, Green
      * Jacket: Plenum Polymer. Color: White/Red Stripe.
      * Rip Cord: Nylon
      * Nominal Diameter: 0.116 inch
    2. REX/Spare:Number of Conductors: 2/C 22AWG Stranded Bare Copper.
      * Conductor Insulation: Plenum Polymer. Color Code: Black, Red
      * Jacket: Plenum Polymer. Color: White/Green Stripe.
      * Rip Cord: Nylon
      * Nominal Diameter: 0.133 inch
    3. OSDP:Number of Conductors: 2/C 18AWG Stranded Bare Copper + 2/C 22AWG Tinned Copper Shielded
      * Insulation: Plenum Polymer on 18 AWG (Blk & Red) & Foam FEP on 22 AWG (Green & White). 22AWG 1pr shielded : Aluminum/Polyester, 24AWG Stranded Tin Copper
      * Jacket: Plenum Polymer. Color: White.
      * Low CAP Cable Electricals: 120 ohm Impedance; 12.5 pF/ft Capacitance
      * Rip Cord: Nylon
      * Nominal Diameter: 0.220 inch
    4. Lock Power: Number of Conductors: 4/C 18AWG Stranded Bare
      * Insulation: Plenum Polymer Color Code: Black, Red, White, Green
      * Jacket: Plenum Polymer. Color: White/Orange Stripe.
      * Rip Cord: Nylon
      * Nominal Diameter: 0.174 inch
    5. Overall Construction Four components are cabled together and overall jacketed
      * Jacket: Remguard Plenum Polymer, Color: Yellow
      * Jacket Thickness: 15 mils
      * Nominal Diameter: 0.414 inch
    Part Number : H93001

    Resources

    There are no downloadable resources for this product.