SPEC: 13057

22/2W/22/4W/22/2 SHW/18/4 OSDP WE

Southwire #: H93001-10A

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
WHITE
YELLOW
Packaging

Application & Features

Access control doors with four functions, typically device dependent. General purpose low voltage and power-limited systems' circuits to NEC Articles 725 and 800

  • Voltage: 300 Volts
  • Temperature: 75ºC
  • Specifications

    Cond. Size 22 AWG 22 AWG
    Conductor Number 26 26
    Cond. Strands 19 19
    Approx. OD (in) (cm) 0.417 1.06 inch cm
    Approx. Weight (lbs/1000') (kgs/km) 92 137 lbs/1000' kgs/km

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • UL 444 Communications Cables (90ºC, 300V)
    • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

    Construction

    1. Door:Number of Conductors: 4/C 22AWG Stranded Bare Copper.
      * Conductor Insulation: Plenum Polymer. Color Code: Black, Red, White, Green
      * Jacket: Plenum Polymer. Color: White/Red Stripe.
      * Rip Cord: Nylon
      * Nominal Diameter: 0.116 inch
    2. REX/Spare:Number of Conductors: 2/C 22AWG Stranded Bare Copper.
      * Conductor Insulation: Plenum Polymer. Color Code: Black, Red
      * Jacket: Plenum Polymer. Color: White/Green Stripe.
      * Rip Cord: Nylon
      * Nominal Diameter: 0.133 inch
    3. OSDP:Number of Conductors: 2/C 18AWG Stranded Bare Copper + 2/C 22AWG Tinned Copper Shielded
      * Insulation: Plenum Polymer on 18 AWG (Blk & Red) & Foam FEP on 22 AWG (Green & White). 22AWG 1pr shielded : Aluminum/Polyester, 24AWG Stranded Tin Copper
      * Jacket: Plenum Polymer. Color: White.
      * Low CAP Cable Electricals: 120 ohm Impedance; 12.5 pF/ft Capacitance
      * Rip Cord: Nylon
      * Nominal Diameter: 0.220 inch
    4. Lock Power: Number of Conductors: 4/C 18AWG Stranded Bare
      * Insulation: Plenum Polymer Color Code: Black, Red, White, Green
      * Jacket: Plenum Polymer. Color: White/Orange Stripe.
      * Rip Cord: Nylon
      * Nominal Diameter: 0.174 inch
    5. Overall Construction Four components are cabled together and overall jacketed
      * Jacket: Remguard Plenum Polymer, Color: Yellow
      * Jacket Thickness: 15 mils
      * Nominal Diameter: 0.414 inch
    Part Number : H93001

    Resources

    There are no downloadable resources for this product.