RG58 COAX

Download Category Specifications
Excel Table

Application

This type of coax cable can be used for Television Antenna, Television cable, video signal, master antenna and for broadband internet access.

  • Used for Television Antenna, Television cable, video signal, master antenna and for broadband internet access.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
921021
0 0
20 AWG 20 AWG
19 19
169 4.30
22 32
991045
0 0
20 AWG 20 AWG
19 19
200 5.08
28 41

Standards & References

Flame Rating: UL 910 Steiner Tunnel Smoke and Flame Test

  • Applicable NEC Article: 725
  • CMP/CL2P

Construction

  • Conductors: 20 AWG (19/32) Stranded Tinned Copper 0.035
  • Shielding: Aluminum/Polyester/Aluminum Foil with 95% Tinned Copper Braid OD 0.127
  • Jacket: Low Smoke PVC Wall: 0.019, OD: 0.165
  • Conductor Resistance (ohms/Kft): 9.5
  • Impedance (ohms): 50
  • Capacitance (pF/ft): 24.8
  • Velocity of Propagation (%): 82
  • Attenuation (db/100 ft): 50 MHz 100 MHz 200 MHz 400 MHz 900 MHz 1000 MHz 2.9 3.8 4.1 6.0 13.0 15.3
  • Approximate Weight (lb/1000 ft): 30
  • ETL LISTED AS CMP/CL2P and IEEE 802.3

Resources

There are no downloadable resources for this product.