RG58 CL2 20 STR TINNED CU 95% SHIELD TINNED BRAID BLACK 1000 FT

Southwire #: 9910450608

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

This type of coax cable can be used for Television Antenna, Television cable, video signal, master antenna and for broadband internet access.

  • Used for Television Antenna, Television cable, video signal, master antenna and for broadband internet access.

Specifications

Stock # 9910450608 9910450608
No. of Conductors 0 0
Size (AWG or kcmil) (mm2) 20 AWG 20 AWG
No. of Strands 19 19
Nom. OD (mils) (mm) 200 5.08 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 28 41 lbs/1000' kgs/km

Standards & References

Flame Rating: UL 910 Steiner Tunnel Smoke and Flame Test

  • Applicable NEC Article: 725
  • CMP/CL2P

Construction

  • Conductors: 20 AWG (19/32) Stranded Tinned Copper 0.035
  • Shielding: Aluminum/Polyester/Aluminum Foil with 95% Tinned Copper Braid OD 0.127
  • Jacket: Low Smoke PVC Wall: 0.019, OD: 0.165
  • Conductor Resistance (ohms/Kft): 9.5
  • Impedance (ohms): 50
  • Capacitance (pF/ft): 24.8
  • Velocity of Propagation (%): 82
  • Attenuation (db/100 ft): 50 MHz 100 MHz 200 MHz 400 MHz 900 MHz 1000 MHz 2.9 3.8 4.1 6.0 13.0 15.3
  • Approximate Weight (lb/1000 ft): 30
  • ETL LISTED AS CMP/CL2P and IEEE 802.3

Resources

There are no downloadable resources for this product.