Select Cables for Control Systems

SOUTHWIRE SYSTEM CONTROL CABLE FOR LUTRON DEVICES
Download Category Specifications:
PDF Excel Table

Application

ELECTRONICS CABLE SPECIFICATIONS FOR SELECT CONTROL SYSTEMS

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
H91834 4 4 22 AWG 22 AWG 16 16 265 6.73 36 53
H91835 5 5 22 AWG 22 AWG 7 7 404 10.26 82 122

Standards & References

CMR/CL3R

  • UL 444/NEC ARTICLE 800/CSA C22.2 by C(UL)
  • UL 1666/CSA FT4
  • 60C/300V
  • ROHS-2 COMPLIANT

Construction

CONDUCTORS: 22 AWG, 1 PAIR STRANDED BC & 18 AWG, 1 PAIR STRANDED BC

  • Jacket: PVC
  • Shield/Drain: FOIL, 20 AWG 7 STR TC
  • Insulation: 22 AWG FOAMED PE, COLORS: WHITE, VIOLET
  • Insulation: 18 AWG PVC, COLORS: BLACK, RED

Resources

There are no downloadable resources for this product.