4/0-19 MB CPRESS CU 15KV 220 mils 133% EPR 105C 20x10CN POLY JACKET/RED

Southwire #: 62802399

Aluminum or Copper Conductor. EPR Insulation. Bare Copper Concentric Neutrals. Low Density Polyethylene Jacket.

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Predominantly used for primary underground distribution in conduit systems suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 15,000 volts or less and at conductor temperatures not to exceed 105°C for normal operation.

Specifications

No. of Conductors 1 1
Size (AWG or kcmil) (mm2) 4/0 AWG 4/0 AWG
No. of Strands 19 19
Insulation Thickness (mils) (mm) 220 5.59 mils mm
Nom. OD (mils) (mm) 1375 34.95 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 1868 2779 lbs/1000' kgs/km

Standards & References

Southwire 15kV Primary UD EPR Cable meets or exceeds the following ASTM specifications:

  • B3: Soft Annealed Copper Wire
  • B8: Concentric-Lay-Stranded Copper Conductors, Hard, Medium-Hard or Soft
  • ICEA S-94-649
  • AEIC CS-8
  • RUS U-1

Construction

The cable is composed of a moisture blocked reverse lay, compressed stranded soft drawn copper, covered by a semi-conducting cross-linked polyethylene strand shield, an ethylene propylene rubber primary insulation, and a semiconducting cross-linked polyethylene insulation shield. Conductors are available with 133% insulation level. A concentric neutral of bare copper wires and a sunlight resistant, -40°C rated, insulating linear low density polyethylene jacket are applied over the insulation shield. The cable is identified by surface print on the jacket and with the lightning bolt symbol for supply cables indented in the jacket. Has red extruded stripes.