Southwire Armorlite® Type MC Cable - Multi-Circuit is suitable for use as follows:
No. of Conductors | 18 18 | |
Size (AWG or kcmil) (mm2) | 10 AWG 10 AWG | |
No. of Strands | 19 19 | |
Insulation Thickness (mils) (mm) | 20 0.51 | mils mm |
Size (AWG) | 10 10 | |
Nom. OD (mils) (mm) | 1114 28.30 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 883 1315 | lbs/1000' kgs/km |
Southwire's Armorlite® Type MC Cable - Multi-Circuit meets or exceeds the following requirements:
Southwire Armorlite® Type MC Cable - Multi-Circuit is constructed with 14 awg through 10 awg softdrawn copper Type THHN/THWN conductors rated 90°C dry, and a green insulated grounding conductor. The conductors are cabled together and a binder tape bearing the print legend is wrapped around the assembly. Aluminum interlocking armor is applied over the assembly. An optional PVC jacket can be applied over the armored assembly.