12/4 AWG THHN/THWN Insulated Singles. Green Insulated Ground. UL Listed. 600 Volts. Rated VW-1. Lightweight Aluminum Interlocked Armor. Sunlight Resistant Overall PVC Jacket.
No. of Conductors | 3 3 | |
Size (AWG or kcmil) (mm2) | 12 AWG 12 AWG | |
No. of Strands | 19 19 | |
Insulation Thickness (mils) (mm) | 15 0.38 | mils mm |
Size (AWG) | 12 12 | |
Nom. OD (mils) (mm) | 648 16.47 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 216 321 | lbs/1000' kgs/km |
Southwire's Armorlite® Type MC Cable – PVC Jacketed meets or exceeds the following requirements:
Southwire Armorlite® Type MC Cable - PVC Jacketed is constructed with soft-drawn, copper Type THHN/THWN conductors rated 90°C dry/ 75°C wet, and a green insulated grounding conductor. The conductors are cabled together and a binder tape is wrapped around the assembly. Aluminum interlocking armor is applied over the assembly. A black sunlight resistant, flame retardant PVC jacket is applied over the armor. Print legend is included on the binder tape as well as the overall PVC jacket. The jacket is available in other colors upon request subject to economic order quantities.