Southwire Duraclad® Type AC Cable is suitable for use as follows:
No. of Conductors | 2 2 | |
Size (AWG or kcmil) (mm2) | 12 AWG 12 AWG | |
No. of Strands | 1 1 | |
Insulation Thickness (mils) (mm) | 15 0.38 | mils mm |
Nom. OD (mils) (mm) | 501 12.74 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 212 316 | lbs/1000' kgs/km |
Southwire Armorlite ® Type AC Cable meets or exceeds the following requirements
Southwire Duraclad® Type AC Cable is constructed with soft-drawn copper, Type THHN insulated conductors which are individually wrapped with a moisture-resistant, flame-retardant paper covering. Steel interlocking armor is applied over the assembly. A 16 AWG aluminum bond wire is placed inside the armor, runs longitudinally, and is in intimate contact with the armor for its entire length.