Suitable for use as follows:
Stock # | 59618502 59618502 | |
No. of Conductors | 2 2 | |
Size (AWG or kcmil) (mm2) | 12 AWG 12 AWG | |
No. of Strands | 1 1 | |
Insulation Thickness (mils) (mm) | 15 0.38 | mils mm |
Size (AWG) | 12 12 | |
Nom. OD (mils) (mm) | 718 18.25 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 241 358 | lbs/1000' kgs/km |
MC-PCS Duo™ PVC Jacketed Cable meets or exceeds the requirements of:
MC-PCS Duo™ PVC Jacketed Cable is constructed with 12 AWG or 10 AWG CU Type THHN/THWN power and ground conductors along with a control conductor assembly composed of a 30 mil PVC jacket covering two 16 AWG CU Type TFN signal conductors. The phase conductors, ground, and signal conductor assembly are cabled together and a binder tape bearing the print legend is wrapped around the assembly. Aluminum interlocking armor is applied over the taped assembly. A sunlight resistant PVC Jacket is applied over the armor.