RHINOPOWERTM Type MP-GC mine power feeder cable is a heavy-duty power cable for use in stationary horizontal HV mine power distribution circuits, for permanent or semi-portable applications with power transmission in deep mines, surface mines, open pits, tunnels, in conduit or duct (not to exceed max rated voltage), and suitable for direct burial in wet or dry locations. For vertical drop requirements consult with factory application specialist.
Cond. Size | 2/0 AWG 2/0 AWG | |
Conductor Number | 3.0 3.0 | |
Cond. Strands | 19 19 | |
Diameter Over Conductor (in) (cm) | 0.376 0.96 | inch cm |
Inner Layer Thickness (mils) (mm) | 90 2.29 | mils mm |
Diameter Over Insulation (in) (cm) | 0.583 1.48 | inch cm |
Ground Check Size | 8 8 | |
Outer Layer Thickness (mils) (mm) | 110 2.79 | mils mm |
Approx. OD (in) (cm) | 1.740 4.42 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 2664 3964 | lbs/1000' kgs/km |
* Strand count meets minimum number per ASTM