1-19 CU 3/C XLP 2x5GW 1x8GC MP-GC RHINOPOWER 5KV 100% BLACK PVC JKT

Southwire #: 59286899

Class B Copper conductors, Cross-Linked Polyethylene (XLP) 100% & 133% Insulation Level, Copper Tape Shield, Polyvinyl Chloride (PVC) Jacket, 90°C

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

RHINOPOWERTM Type MP-GC mine power feeder cable is a heavy-duty power cable for use in stationary horizontal HV mine power distribution circuits, for permanent or semi-portable applications with power transmission in deep mines, surface mines, open pits, tunnels, in conduit or duct (not to exceed max rated voltage), and suitable for direct burial in wet or dry locations. For vertical drop requirements consult with factory application specialist.

Specifications

Stock # 59286899 59286899
No. of Conductors 3 3
Size (AWG or kcmil) (mm2) 1 AWG 1 AWG
No. of Strands 19 19
Insulation Thickness (mils) (mm) 90 2.29 mils mm
Size (AWG) 5 5
Nom. OD (mils) (mm) 1530 38.86 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 1780 2649 lbs/1000' kgs/km

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B496 Compact Round Concentric-lay-standard copper
  • ICEA S-75-381 Portable and Power Feeder Cables for Use in Mines
  • MSHA Approved

Construction

  • Conductor:Class B compact stranded bare copper per ASTM B3 and ASTM B496
  • Conductor Shield:Semi-conducting cross-linked copolymer
  • Insulation:Cross-Linked Polyethylene (XLP), 100% and 133% Insulation Level
  • Insulation Shield:Stripable semi-conducting cross-linked copolymer
  • Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  • Ground Check:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 with yellow high strength, polypropylene insulation
  • Grounding Conductors:Two Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  • Filler:Rubber Fillers as needed
  • Tape:Polyester tape, applied over the cable core for improved mechanical integrity and ease of stripping
  • Reinforcement:Reinforcing twine applied over the taped core
  • Jacket:Black, single layer, flame resistant, thermoplastic Polyvinyl Chloride (PVC). Alternate colors available

Resources

There are no downloadable resources for this product.