Southwire’s 2000 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
Cond. Size | 10 AWG 10 AWG | |
Conductor Number | 1 1 | |
Cond. Strands | 19 19 | |
Diameter Over Conductor (in) (cm) | 0.113 0.29 | inch cm |
Insulation Thickness (mils) (mm) | 75 1.91 | mils mm |
Jacket Thickness (mils) (mm) | 75 1.91 | mils mm |
Approx. OD (in) (cm) | 0.263 0.67 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 32 48 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 53 79 | lbs/1000' kgs/km |
*VW-1 Rated