Applications and Features: Power supply cable for VFDs and motors, suitable for cable tray, conduit, raceways, exposed run (TC-ER) and conforming to NFPA 79 2018. Suitable for free air and direct burial. Its flexible design is ideal for use on operation processes in accordance with NEC® Articles 336, 501 and 502 including, but not limited to: fans, pumps, conveyors, compressors, elevators and lifts, extruders, crushers and presses, assembly lines, food and beverage, wind energy and data centers. Cable is rated for -40C Cold Bend and Impact. Multiple approvals for multiple applications.
Cond. Size | 8 AWG 8 AWG | |
Conductor Number | 3.0 3.0 | |
Cond. Strands | 168 168 | |
Diameter Over Conductor (in) (cm) | 0.153 0.39 | inch cm |
Inner Layer Thickness (mils) (mm) | 45 1.14 | mils mm |
Drain Wire | 4x14 4x14 | |
Diameter Over Shield (in) (cm) | 0.650 1.65 | inch cm |
Outer Layer Thickness (mils) (mm) | 62 1.57 | mils mm |
Approx. OD (in) (cm) | 0.774 1.97 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 302 449 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 480 714 | lbs/1000' kgs/km |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.