Southwire’s 600 or 1000 Volt Type TC-ER control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. The jacket acts as gas/vapor-tight polymeric sheath that is extruded over the core per Sections 501.15(D) and 501.15(E) of the NEC, however when these cables are used in a hazardous location, they may need to be sealed further as described in more detail in the NEC. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. VW-1 Rated\ - Sunlight Resistant - For Direct Burial - Silicone Free.
Stock # | 95244089 95244089 | |
Cond. Size (AWG/Kcmil) | 14 14 | |
Conductor Number | 7.0 7.0 | |
Cond. Strands | 7 7 | |
Insulation Thickness (mils) (mm) | 30 0.76 | mils mm |
Jacket Thickness (mils) (mm) | 45 1.14 | mils mm |
Approx. OD (in) (cm) | 0.482 1.22 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 89 132 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 168 250 | lbs/1000' kgs/km |
DC Resistance @ 25C (ohms/1000') (ohms/km) | 2.631 3.92 | ohms/1000' ohms/km |
AC Resistance @ 75C (ohms/1000') (ohms/km) | 3.17 4.72 | ohms/1000' ohms/km |
Min. Bend Radius (in) (cm) | 1.9 4.83 | inch cm |
Raceway Ampacity @ 75C (amps) | 14 14 | |
Raceway Ampacity @ 90C (amps) | 17 17 |