Power supply cable for VFDs and motors, suitable for cable tray, conduit, raceways, exposed run (TC-ER) and machine tool wiring conforming to NFPA 79 2018. Suitable for free air and direct burial. For use on operation processes including fans, pumps, conveyors, compressors, elevators & lifts, extruders, crushers and presses. Can be used in accordance with NEC®Articles 336, 501 and 502.
Cond. Size | 16 AWG 16 AWG | |
Conductor Number | 3 3 | |
Cond. Strands | 26 26 | |
Diameter Over Conductor (in) (cm) | 0.059 0.15 | inch cm |
Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
Drain Wire | 1x16 1x16 | |
Diameter Over Shield (in) (cm) | 0.399 1.01 | inch cm |
Jacket Thickness (mils) (mm) | 62 1.57 | mils mm |
Approx. OD (in) (cm) | 0.523 1.33 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 64 95 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 171 254 | lbs/1000' kgs/km |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.