Power supply cable for VFDs and motors, suitable for cable tray, conduit, raceways, exposed run (TC-ER) and machine tool wiring conforming to NFPA 79 2018. Suitable for free air and direct burial. For use on operation processes including fans, pumps, conveyors, compressors, elevators & lifts, extruders, crushers and presses. Can be used in accordance with NEC®Articles 336, 501 and 502.
Cond. Size | 8 AWG 8 AWG | |
Conductor Number | 3 3 | |
Cond. Strands | 168 168 | |
Diameter Over Conductor (in) (cm) | 0.153 0.39 | inch cm |
Insulation Thickness (mils) (mm) | 60 1.52 | mils mm |
Drain Wire | 4x14 4x14 | |
Diameter Over Shield (in) (cm) | 0.710 1.80 | inch cm |
Jacket Thickness (mils) (mm) | 80 2.03 | mils mm |
Approx. OD (in) (cm) | 0.870 2.21 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 299 445 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 533 793 | lbs/1000' kgs/km |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.