For use in residential, farm and industrial water well applications. Used in both Grounded and ungrounded water well cable systems. Conductors are parallel and insulated with PVC colored black, red, and yellow. Insulated and jacketed with a premium thermoplastic elastomer (TPE) material. Oil resistant. Used in both high temperature and low temperature wells
Cond. Size | 8 AWG 8 AWG | |
Conductor Number | 4 4 | |
Cond. Strands | 19 19 | |
Diameter Over Conductor (in) (cm) | 0.143 0.36 | inch cm |
Color | PVC PVC | |
Insulation Thickness (mils) (mm) | 60 1.52 | mils mm |
Approx. OD (in) (cm) | 0.670 1.70 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 186 277 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 306 455 | lbs/1000' kgs/km |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.