Cond. Size | 14 AWG 14 AWG | |
Conductor Number | 1 1 | |
Cond. Strands | Solid Solid | |
Diameter Over Conductor (in) (cm) | 0.064 0.16 | inch cm |
Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
Approx. OD (in) (cm) | 0.157 0.40 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 13 19 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 19 28 | lbs/1000' kgs/km |