Cond. Size | 10 AWG 10 AWG | |
Conductor Number | 1 1 | |
Cond. Strands | Solid Solid | |
Diameter Over Conductor (in) (cm) | 0.101 0.26 | inch cm |
Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
Approx. OD (in) (cm) | 0.193 0.49 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 32 48 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 40 60 | lbs/1000' kgs/km |