CU PE/PVC CONTROL CABLE

Control Cable 600 Volt Copper Conductors, Polyethylene and Polyvinyl Chloride (PE/PVC) Insulation Polyvinyl Chloride (PVC) Jacket, Control Cable Conductor Identification Method 1 Table 1. Silicone Free

Download Category Specifications
PDF Excel Table

Application

Southwire’s 600 Volt control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. Only UL rated constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
620646
4 4
14 AWG 14 AWG
7 7
20 0.51
423 10.76
110 163
606776
7 7
14 AWG 14 AWG
7 7
20 0.51
494 12.56
167 248
606777
12 12
14 AWG 14 AWG
7 7
20 0.51
691 17.55
297 443
616856
4 4
12 AWG 12 AWG
7 7
20 0.51
464 11.79
149 222
619173
6 6
12 AWG 12 AWG
7 7
20 0.51
584 14.83
226 337
606896
7 7
12 AWG 12 AWG
7 7
20 0.51
584 14.83
253 377
619993
12 12
12 AWG 12 AWG
19 19
20 0.51
771 19.58
409 608
617932
2 2
10 AWG 10 AWG
7 7
20 0.51
452 11.49
122 182
619117
3 3
10 AWG 10 AWG
7 7
20 0.51
480 12.21
170 253
619179
8 8
10 AWG 10 AWG
7 7
20 0.51
716 18.19
399 594
606782
9 9
10 AWG 10 AWG
7 7
20 0.51
769 19.54
455 677

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ICEA S-58-679 Control Cable Conductor Identification Method 1 Table 2
  • ICEA S-73-532 Standard for Control, Thermocouple Extension and Instrumentation Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Vertical Tray Flame Test (70,000 Btu/hr) and ICEA T-29-520 - (210,000 Btu/hr)
  • VW-1 (Vertical-Wire) Flame Test

Construction

  • Conductor:7 strands class B compressed bare copper per ASTM B3 and ASTM B8
  • Insulation:Polyethylene (PE) 20 Mils thick and Polyvinyl Chloride (PVC) 10 Mils thick for all cable sizes
  • Filler:Polypropylene filler on cables with 5 or less conductors
  • Binder:Polyester flat thread binder tape applied for cables with more than 5 conductors
  • Rip Chord:Rip chord for ease of jacket removal
  • Overall Jacket:Polyvinyl Chloride (PVC) Jacket
  • Color codes available upon request

Resources

There are no downloadable resources for this product.