Southwire’s 600 Volt control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. Only UL rated constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.
No. of Conductors | 6 6 | |
Size (AWG or kcmil) (mm2) | 12 AWG 12 AWG | |
No. of Strands | 7 7 | |
Insulation Thickness (mils) (mm) | 20 0.51 | mils mm |
Nom. OD (mils) (mm) | 589 14.97 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 227 338 | lbs/1000' kgs/km |