Copper Service Entrance (SEU) Cable

Type SE, Style SEU Service Entrance Cable. 600 Volt. Individual Conductors Rated XHHW-2 or THHN/THWN. Jacket and Individual Conductors Sunlight Resistant.

Download Category Specifications
PDF Excel Table

Application

Southwire® Type SE, Style SEU service entrance cable is primarily used to convey power from the service drop to the meter base and from the meter base to the distribution panelboard; however, the cable may be used in all applications where Type SE cable is permitted. SER may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating is 600 volts.

Specifications

Select a set of products below for more information:
Conductor Neutral Wire Allowable Ampacities
Size (AWG or kcmil) (mm2) No. of Conductors No. of Strands Size (AWG) No. of Neutrals No. of Strands Nom. Width (mils) (mm) Nom. Height (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Insulation Thickness (mils) (mm) Allowable Ampacity at 60C Allowable Ampacity at 75C Allowable Ampacity at 90C Allowable Ampacity in Dwelling
130757
10 AWG 10 AWG
2 2
1 1
10 10
1 1
12 12
449 11.41
295 7.51
130 194
20 0.51
30 30
30 30
30 30
130765
8 AWG 8 AWG
2 2
7 7
8 8
1 1
8 8
608 15.44
392 9.96
216 322
30 0.76
40 40
50 50
60 60
130815
6 AWG 6 AWG
2 2
7 7
8 8
1 1
8 8
685 17.40
433 11.00
292 435
30 0.76
55 55
65 65
75 75
130773
6 AWG 6 AWG
2 2
7 7
6 6
1 1
12 12
685 17.40
433 11.00
323 481
30 0.76
55 55
65 65
75 75
130823
4 AWG 4 AWG
2 2
7 7
6 6
1 1
12 12
819 20.80
500 12.70
431 642
45 1.14
70 70
85 85
95 95
100 100
130781
4 AWG 4 AWG
2 2
7 7
4 4
1 1
12 12
848 21.54
529 13.44
495 737
45 1.14
70 70
85 85
95 95
100 100
130849
2 AWG 2 AWG
2 2
7 7
4 4
1 1
12 12
964 24.49
587 14.91
662 985
45 1.14
95 95
115 115
130 130
125 125
130807
2 AWG 2 AWG
2 2
7 7
2 2
1 1
15 15
976 24.80
599 15.22
739 1099
45 1.14
95 95
115 115
130 130
125 125
218289
2/0 AWG 2/0 AWG
2 2
19 19
2/0 2/0
1 1
18 18
1317 33.47
791 20.11
1447 2153
55 1.40
145 145
175 175
195 195
200 200

Standards & References

  • ASTM- All applicable standards
  • UL Standard 44 for XHHW-2 conductors
  • UL Standard 83 for THHN/THWN conductors
  • UL Standard 854
  • Federal Specification A-A-59544
  • National Electrical Code, NFPA 70. 2011 Edition
  • RoHS/ REACH

Construction

  1. Southwire® style SEU cable is constructed with sunlight resistant Type XHHW-2 conductors or Type THHN/THWN conductors. Copper conductors are annealed (soft) copper. Cable assembly plus reinforcement tape are jacketed with sunlight resistant gray polyvinyl chloride (PVC). Available as 1 or 2 conductor with a concentric ground. SEU cable is jacketed with gray sunlight resistant polyvinyl chloride (PVC).

Resources

There are no downloadable resources for this product.