HB4A-12X5 INSIDE VERT RISER ROLLER 12"

Southwire #: 65103701 Model #: HB4A-12x5

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Adjustable cable tray clamps for multiple setup configurations
  • 48" base is usable with multiple tray roller configurations
  • Standard 12” Dia x 5” Wide alloy aluminum sheave and horizontal sheave bracket with 3/4”Dia axle
  • Designed for Guiding Cable into Inside Vertical Risers in Cable Tray

Specifications

Stock # 65103701 65103701
Model # HB4A-12x5 HB4A-12x5
UPC # 032886709425 032886709425
Product Height 23.5 59.69 inch cm
Product Width 12.0 30.48 inch cm
Product Weight 33.15 15.04 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;