Used as bare overhead transmission conductor and as primary and secondary distribution conductor and messenger support. ACSR offers optimal strength for line design. Variable steel core stranding enables desired strength to be achieved without sacrificing ampacity.
Codeword | Size (AWG or kcmil) (mm2) | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | |||||
More Options |
SWAN
SWAN
|
4 AWG
4 AWG
|
6
6
|
250
6.36
|
55
81
|
||||
More Options |
SPARROW
SPARROW
|
2 AWG
2 AWG
|
6
6
|
315
8.02
|
87
129
|
||||
More Options |
RAVEN
RAVEN
|
1/0 AWG
1/0 AWG
|
6
6
|
398
10.11
|
138
205
|
||||
More Options |
PIGEON
PIGEON
|
3/0 AWG
3/0 AWG
|
6
6
|
501
12.74
|
219
326
|
||||
More Options |
PENGUIN
PENGUIN
|
4/0 AWG
4/0 AWG
|
6
6
|
563
14.31
|
277
411
|
||||
More Options |
GROUSE
GROUSE
|
80 KCMIL
80 KCMIL
|
8
8
|
367
9.32
|
138
205
|
||||
More Options |
LINNET
LINNET
|
336.4 KCMIL
336.4 KCMIL
|
26
26
|
720
18.29
|
440
655
|
||||
More Options |
HAWK
HAWK
|
477 KCMIL
477 KCMIL
|
26
26
|
857
21.78
|
624
928
|
||||
More Options |
DOVE
DOVE
|
556.5 KCMIL
556.5 KCMIL
|
26
26
|
926
23.54
|
728
1084
|
||||
More Options |
ROOK
ROOK
|
636 KCMIL
636 KCMIL
|
24
24
|
976
24.81
|
785
1168
|
||||
More Options |
DRAKE
DRAKE
|
795 KCMIL
795 KCMIL
|
26
26
|
1107
28.13
|
1041
1549
|
||||
More Options |
CARDINAL
CARDINAL
|
954 KCMIL
954 KCMIL
|
54
54
|
1196
30.38
|
1177
1751
|
||||
More Options |
BLUEJAY
BLUEJAY
|
1113 KCMIL
1113 KCMIL
|
45
45
|
1258
31.96
|
1222
1818
|
||||
More Options |
PHEASANT
PHEASANT
|
1272 KCMIL
1272 KCMIL
|
54
54
|
1381
35.09
|
1568
2334
|
||||
More Options |
BOBOLINK
BOBOLINK
|
1431 KCMIL
1431 KCMIL
|
45
45
|
1426
36.23
|
1570
2337
|
||||
More Options |
LAPWING
LAPWING
|
1590 KCMIL
1590 KCMIL
|
45
45
|
1503
38.20
|
1746
2598
|
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: