T90 SIMpull™ CU

SIMpull® THHN THWN-2 MTW / c(UL) T90 Nylon TWN75 Copper Conductor, 600V, Thermoplastic-Insulated Cable, All Sizes Rated TWN75

Download Category Specifications
PDF Excel Table

Application

SIMpull ® THHN" THWN-2" MTW - (UL) - suitable for dry locations not exceeding 90°C. For Gasoline and Oil Resistant II applications not to exceed 75°C. MTW (UL) - suitable for dry locations not exceeding 90°C. For wet locations" Gasoline and Oil Resistant II applications not to exceed 60°C. T90 Nylon c(UL) - cables are primarily intended for installation in conduit (raceways) as exposed wiring in dry locations not exceeding 90°C. TWN75 c(UL) - suitable for wet or dry locations at not more than 75°C. The maximum voltage rating for all intended applications is 600 volts. Minimum installation handling temperature is limited to -25°C. Minimum operating temperature limited to -40°C.

Specifications

Select a set of products below for more information:
Conductor Allowable Ampacities+
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity at 60C Allowable Ampacity at 75C Allowable Ampacity at 90C
More Options
14 AWG 14 AWG
1 1
15 0.38
5 0.13
106 2.69
16 23
15 15
20 20
25 25
More Options
14 AWG 14 AWG
19 19
15 0.38
5 0.13
113 2.87
16 24
15 15
20 20
25 25
More Options
12 AWG 12 AWG
1 1
15 0.38
5 0.13
122 3.12
24 35
20 20
25 25
30 30
More Options
12 AWG 12 AWG
19 19
15 0.38
5 0.13
132 3.35
25 36
20 20
25 25
30 30
More Options
10 AWG 10 AWG
1 1
20 0.51
5 0.13
153 3.91
37 56
30 30
35 35
40 40
More Options
10 AWG 10 AWG
19 19
20 0.51
5 0.13
165 4.19
39 58
30 30
35 35
40 40
More Options
8 AWG 8 AWG
19 19
30 0.76
6 0.15
217 5.51
63 94
40 40
50 50
55 55
More Options
6 AWG 6 AWG
19 19
30 0.76
6 0.15
253 6.43
96 143
55 55
65 65
75 75
More Options
4 AWG 4 AWG
19 19
40 1.02
7 0.18
324 8.23
154 229
70 70
85 85
95 95
More Options
3 AWG 3 AWG
19 19
40 1.02
7 0.18
352 8.94
191 284
85 85
100 100
115 115
More Options
2 AWG 2 AWG
19 19
40 1.02
7 0.18
384 9.75
236 352
95 95
115 115
130 130
More Options
1 AWG 1 AWG
19 19
50 1.27
8 0.20
441 11.20
302 449
110 110
130 130
145 145
More Options
1 AWG 1 AWG
19 19
50 1.27
8 0.20
441 11.20
302 449
110 110
130 130
145 145
More Options
1/0 AWG 1/0 AWG
19 19
50 1.27
8 0.20
480 12.19
374 557
125 125
150 150
170 170
More Options
2/0 AWG 2/0 AWG
19 19
80 2.03
572 14.53
489 728
145 145
175 175
195 195
More Options
3/0 AWG 3/0 AWG
19 19
50 1.27
8 0.20
574 14.58
579 862
165 165
200 200
225 225
More Options
4/0 AWG 4/0 AWG
19 19
50 1.27
8 0.20
630 16.00
724 1077
195 195
230 230
260 260

+ Allowable ampacities are for general use as specified by the Canadian Electrical Code, Part 1, 2015, Table 2

Standards & References

Southwire’s SIMpull® THHN" THWN-2" MTW cables meet or exceed the following requirements:

  • ASTM B3" B8 and B787
  • Built to CSA C22.2 No.75" LL90458
  • -25°C Cold Bend Test Compliant
  • Canadian Electrical Code
  • CSA FT-1 - Flame Test
  • UL" c(UL) and CSA listed

Construction

Southwire’s SIMpull ® THHN" THWN-2" MTW cables are manufactured with annealed (soft) copper conductor and a tough" heat and moisture-resistant thermoplastic polyvinyl chloride (PVC) insulation.

  1. Sizes AWG 14 (19) through AWG 4/0 (19) are manufactured using combination unilay stranding; all other stranded sizes are manufactured using compressed stranding.
  2. Construction is available in black" white" red" blue" green" yellow" brown" orange and gray. Some colours are subject to economic order quantity.

Resources

There are no downloadable resources for this product.