Southwire’s 600 Volt Type MC-HL ARMOR-X® power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, 250°C for short circuit conditions, and -50°C for cold bend. For uses in Class I, II, and III, Division 1 and 2 hazardous locations per NEC Article 501, 502, and 503.
Cond. Size | 2/0 AWG 2/0 AWG | |
Cond. Strands | 19 19 | |
Diameter Over Conductor (in) (cm) | 0.405 1.03 | inch cm |
Inner Layer Thickness (mils) (mm) | 55 1.40 | mils mm |
Diameter Over Armor (in) (cm) | 1.540 3.91 | inch cm |
Outer Layer Thickness (mils) (mm) | 60 1.52 | mils mm |
Approx. OD (in) (cm) | 1.666 4.23 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 2436 3625 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 3407 1545.39 | lbs kg |
Min. Bend Radius (in) (cm) | 11.7 29.72 | inch cm |