RHINOPOWERTM Type MP-GC mine power feeder cable is a heavy-duty power cable for use in stationary horizontal HV mine power distribution circuits, for permanent or semi-portable applications with power transmission in deep mines, surface mines, open pits, tunnels, in conduit or duct (not to exceed max rated voltage), and suitable for direct burial in wet or dry locations. For vertical drop requirements consult with factory application specialist.
Cond. Size | 750 KCMIL 750 KCMIL | |
Cond. Strands | 58 58 | |
Diameter Over Conductor (in) (cm) | 0.908 2.31 | inch cm |
Diameter Over Insulation (in) (cm) | 1.326 3.37 | inch cm |
Inner Layer Thickness (mils) (mm) | 175 4.45 | mils mm |
Diameter Over Shield (in) (cm) | 1.406 3.57 | inch cm |
Inner Jacket Thickness (mils) (mm) | 125 3.18 | mils mm |
Diameter Over Armor (in) (cm) | 3.700 9.40 | inch cm |
Outer Layer Thickness (mils) (mm) | 70 1.78 | mils mm |
Approx. OD (in) (cm) | 3.840 9.75 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 6668 9923 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 13500 6123.49 | lbs kg |
Min. Bend Radius (in) (cm) | 26.9 68.33 | inch cm |
* Strand count meets minimum number per ASTM