Southwire® Romex® Brand SIMpull® NM-B-PCS DUO™ nonmetallic-sheathed cable may be used for both exposed and concealed work in normally dry locations at temperatures not to exceed 90°C (with ampacity limited to that for 60°C conductors) as specified in the National Electrical Code. NM-B-PCS cable is primarily used in residential wiring for SMART home applications such as 0-10V DC dimming controls for LED lighting. NM-B-PCS cable may be run in air voids of masonry block or tile walls where such walls are not wet or damp locations. Voltage rating for NM-B-PCS cable is 600 volts. All conductors are rated 600 volts.
Stock # | 67962901 67962901 | |
Size (AWG or kcmil) (mm2) | 12 AWG 12 AWG | |
No. of Conductors | 3 3 | |
No. of Strands | 1 1 | |
Insulation Thickness (mils) (mm) | 15 0.38 | mils mm |
Jacket Thickness (mils) (mm) | 5 0.13 | mils mm |
Size (AWG) | 12 12 | |
No. of Grounds | 1 1 | |
No. of Strands | 1 1 | |
Size (AWG) | 16 16 | |
No. of Conductors | 2 2 | |
No. of Strands | 1 1 | |
Nom. Width (mils) (mm) | 806 20.48 | mils mm |
Nom. Height (mils) (mm) | 213 5.41 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 164 244 | lbs/1000' kgs/km |
Allowable Ampacity | 20 20 |
Southwire® Romex® Brand SIMpull® NM-B-PCS DUO™ cable complies with the following:
Southwire® Romex® Brand SIMpull® NM-B-PCS DUO™ cable is manufactured as 2 or 3 insulated copper power conductors with a bare ground wire plus a control/signal component for installation as a Class 2 or Class 3 circuit, all underneath an outer PVC jacket that includes a blue stripe over the control/signal component. Control/signal component is a pair of solid copper 16 AWG purple and pink conductors underneath a 30 mil light blue PVC jacket. Copper conductors are annealed (soft) copper. Stranded conductors are compressed stranded. Conductor insulation is 90°C-rated polyvinyl chloride (PVC), nylon jacketed. Southwire® Romex® Brand SIMpull® NM-B-PCS DUO™ cable is designed for easier pulling, resulting in easier installation. The cable jacket is color-coded for quick size identification; White - 14 AWG, Yellow - 12 AWG, Orange - 10 AWG, and Black - 8 AWG and 6 AWG.