Southwire Royal® Non UL/Non CSA SOOW cord is designed for use with industrial equipment, heavy tools, battery chargers, portable lights and power extensions, suitable for outdoor applications. The cable is rated -40°C to 90°C, sunlight, water, oil, and weather resistant. Southwire Type SOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code
Size (AWG or kcmil) (mm2) | 8 AWG 8 AWG | |
No. of Conductors | 4 4 | |
No. of Strands | 133 133 | |
Nom. OD (mils) (mm) | 711 18.06 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 375 558 | lbs/1000' kgs/km |
Allowable Ampacity | 35 35 | |
Nom. DC Resistance (Conductor) | 0.72 0.72 | |
Conductor Colors | BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN |