16-65 4/C OFHC AUDACIOUS CMR/CL2R BLACK GEN 500 FT

Southwire #: 54745508

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
PURPLE
WHITE
Packaging

Application & Features

Genesis® Riser Rated Audacious Sound Cable® is suitable for installation as follows:

  • Installed in a metal raceway that complies with 300.22(B).
  • Supported by solid bottom metal cable trays with solid metal covers.
  • In risers.
  • Within buildings in other than air-handling spaces and risers.
  • Exposed to sunlight.

Specifications

Size (AWG or kcmil) (mm2) 16 AWG 16 AWG
No. of Conductors 4 4
Stranding Stranded Stranded
Shielding Unshielded Unshielded
Nominal Total Weight (lbs/1000') (kgs/km) 49 73 lbs/1000' kgs/km

Standards & References

Genesis® Riser Rated Audacious Sound Cable® meets or exceeds the following:

  • UL 1666 - Riser Rated
  • CSA C22.2 No. 2556 - FT4 Rated
  • UL 444 - Communication Cables, Type CMR
  • UL 13 - Power-Limited Circuit Cables, Type CL2R
  • Sunlight Resistant Rated
  • REACH/RoHS Compliant

Construction

Genesis® Riser Rated Audacious Sound Cable® features the following quality and convenience characteristics:

  1. Oxygen-Free Bare Copper conductors for excellent sound transmission and low voltage drop.
  2. PVC insulation.
  3. PVC jacket.
  4. Durable rip cord for efficient jacket stripping and removal.
  5. Countdown® Length Markings for easy tracking of usage and remaining cable.
  6. Rated for 300 Volts
  7. Rated for -20 °C to 75 °C.