Genesis® Plenum Rated Unshielded Fire Alarm Cable is suitable for installation as follows:
Stock # | 4506104Y 4506104Y | |
Size (AWG or kcmil) (mm2) | 18 AWG 18 AWG | |
No. of Conductors | 2 2 | |
Stranding | Solid Solid | |
Shielding | Unshielded Unshielded | |
Nominal Total Weight (lbs/1000') (kgs/km) | 15 22 | lbs/1000' kgs/km |
Genesis® Plenum Rated Unshielded Fire Alarm Cable meets or exceeds the following:
Genesis® Plenum Rated Unshielded Fire Alarm Cable features the following quality and convenience characteristics: